Schaeffler Product catalogue - medias
(0)

Z-566296.ZL-K-C3


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 120  mm   
D 260  mm   
B 86  mm   
D1 200,4  mm   
ds 3,2  mm   
F 147  mm   
ns 6,4  mm   
ra max 2,5  mm   
rmin 3  mm   
s 10  mm  Axial displacement facility from central position
m 24  kg  Mass
Cr 740000  N  Basic dynamic load rating, radial
C0r 1040000  N  Basic static load rating, radial
Cur 134000  N  Fatigue limit load, radial
nG 4400  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information