Schaeffler Product catalogue - medias
(0)

Z-566293.ZL-K-C3


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 95  mm   
D 200  mm   
B 67  mm   
D1 156,9  mm   
ds 3,2  mm   
F 119  mm   
ns 6,4  mm   
ra max 2,5  mm   
rmin 3  mm   
s 8,5  mm  Axial displacement facility from central position
m 10,7  kg  Mass
Cr 435000  N  Basic dynamic load rating, radial
C0r 620000  N  Basic static load rating, radial
Cur 83000  N  Fatigue limit load, radial
nG 5900  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information