Schaeffler Product catalogue - medias
(0)

Z-566290.ZL-K-C3


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 65  mm   
D 140  mm   
B 48  mm   
D1 109,4  mm   
ds 3,2  mm   
F 83,5  mm   
ns 6,4  mm   
ra max 2  mm   
rmin 2,1  mm   
s 5  mm  Axial displacement facility from central position
m 3,86  kg  Mass
Cr 230000  N  Basic dynamic load rating, radial
C0r 320000  N  Basic static load rating, radial
Cur 45500  N  Fatigue limit load, radial
nG 8800  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information