Schaeffler Product catalogue - medias
(0)

Z-565676.ZL-K-C5


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 420  mm   
D 620  mm   
B 150  mm   
D1 532,4  mm   
ds 8  mm   
F 469  mm   
ns 17,7  mm   
ra max 4  mm   
rmin 5  mm   
s 12  mm  Axial displacement facility from central position
m 165  kg  Mass
Cr 2550000  N  Basic dynamic load rating, radial
C0r 6300000  N  Basic static load rating, radial
Cur 640000  N  Fatigue limit load, radial
nG 1860  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information