Schaeffler Product catalogue - medias
(0)

Z-565673.ZL-K-C5


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 360  mm   
D 540  mm   
B 134  mm   
D1 463,1  mm   
ds 8  mm   
F 403  mm   
ns 17,7  mm   
ra max 4  mm   
rmin 5  mm   
s 10,5  mm  Axial displacement facility from central position
m 114  kg  Mass
Cr 2080000  N  Basic dynamic load rating, radial
C0r 4800000  N  Basic static load rating, radial
Cur 490000  N  Fatigue limit load, radial
nG 2120  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information