Schaeffler Product catalogue - medias
(0)

Z-565668.ZL-K-C5


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 240  mm   
D 360  mm   
B 92  mm   
D1 307,3  mm   
ds 4,8  mm   
F 269  mm   
ns 12,2  mm   
ra max 2,5  mm   
rmin 3  mm   
s 8  mm  Axial displacement facility from central position
m 34,6  kg  Mass
Cr 960000  N  Basic dynamic load rating, radial
C0r 2120000  N  Basic static load rating, radial
Cur 240000  N  Fatigue limit load, radial
nG 3350  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information