Schaeffler Product catalogue - medias
(0)

Z-565666.ZL-K-C5


Cylindrical roller bearings

special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage

  
Send to shopping basket
Radial loadStatic angular error and misalignmentNot sealedGrease lubricationOil lubrication
 
d 190  mm   
D 290  mm   
B 75  mm   
D1 246,2  mm   
ds 3,2  mm   
F 213  mm   
ns 6,4  mm   
ra max 2,1  mm   
rmin 2,1  mm   
s 7  mm  Axial displacement facility from central position
m 18,6  kg  Mass
Cr 660000  N  Basic dynamic load rating, radial
C0r 1330000  N  Basic static load rating, radial
Cur 157000  N  Fatigue limit load, radial
nG 4150  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information