Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

YRTS460


Axial/radial bearings

double direction, for screw mounting, for higher speeds

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesNot sealedGrease lubrication
Hole pattern
2 retaining screws (1)
 
d 460  mm  Tolerance: 0/-0,023
D 600  mm  Tolerance: 0/-0,028
H 70  mm   
  46  Number of fixing holes in inner ring
Attention!
For fixing holes in the adjacent construction.
Note the pitch of the bearing holes.
  45  Number of fixing holes in outer ring
Attention!
For fixing holes in the adjacent construction.
Note the pitch of the bearing holes.
  2  Number of retaining screws
  3  Number of extraction threads
a 8,2  mm  Fixing holes in inner ring
C 22  mm   
D1 max 560,9  mm  Diameter of inner ring for design of adjacent construction
d1 9,3  mm  Fixing holes in inner ring
d2 15  mm  Fixing holes in inner ring
d3 9,3  mm  Fixing holes in outer ring
G M12  Extraction thread
H1 46  mm   
H2 24  mm   
J 482  mm  Fixing holes in inner ring
J1 580  mm  Fixing holes in outer ring
t 48 x 7,5°  Pitch t
Including retaining screws and extraction threads

Quantity X t
m 45  kg  ≈ Mass
MA 34  Nm  Screw tightening torque

Tightening torque for screws to DIN EN ISO 4762, grade 10.9.
Ca 221000  N  Basic dynamic load rating, axial
C0a 1690000  N  Basic static load rating, axial
Cr 168000  N  Basic dynamic load rating, radial
C0r 570000  N  Basic static load rating, radial
Cur 65000  N  Fatigue limit load, radial
Cua 148000  N  Fatigue limit load, axial
nG 560  1/min  Limiting speed
caL 8900  N/µm  Axial rigidity of bearing position
Rigidity values taking account of the rolling element set, rigidity of the bearing rings and the screw connections.
crL 1800  N/µm  Radial rigidity of bearing position
Rigidity values taking account of the rolling element set, rigidity of the bearing rings and the screw connections.
ckL 280000  Nm/mrad  Tilting rigidity of the bearing position
Rigidity values taking account of the rolling element set, rigidity of the bearing rings and the screw connections.
caL 25400  N/µm  Axial rigidity of rolling element set
crL 9500  N/µm  Radial rigidity of rolling element set
ckL 843000  Nm/mrad  Tilting rigidity of rolling element set
Mm 15738  kg * cm^2  Mass moment of inertia for rotating inner ring IR
Mm 7379  kg * cm^2  Mass moment of inertia for rotating outer ring AU
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information