Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

XU060111


Crossed roller bearings

without gear teeth, sealed on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesSealed on both sidesGrease lubrication
 
di 76,2  mm   
Da 145,79  mm   
1)   Sealing ring
Di 111,8  mm   
dB 6,9  mm   
dS 11  mm   
H 15,87  mm   
La 133,1  mm   
Li 88,9  mm   
na 8  Number of fixing holes in outer ring
ni 8  Number of fixing holes in inner ring
tS 6,35  mm   
m 1,2  kg  Mass
Fz max 7700  N  Max. permissible tooth force against tooth fracture in dedendum
Ca 31500  N  Basic dynamic load rating, axial
C0a 57000  N  Basic static load rating, axial
Cr 22500  N  Basic dynamic load rating, radial
C0r 28000  N  Basic static load rating, radial
VSPmin 0,005  Bearing clearance: preload
VSPmax 0,02  Bearing clearance: preload
    With lip seal and sealing washer
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information