Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

XSI141094-N


Crossed roller bearings

standard series 14, internal gear teeth, lip seals on both sides

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesSealed on both sidesGrease lubrication
 
di 984  mm   
Da 1164  mm  Centring lengths (see dimension drawing)
Tolerance: -IT7
Di 1095  mm  Tolerance: +0,7/0
d0 1000  mm   
da 1091  mm  Centring lengths (see dimension drawing)
Tolerance: -IT7
H 56  mm   
La 1140  mm   
Li 1055  mm   
m 8  mm  Tooth modulus
na 48  Number of fixing holes in outer ring
ni 48  Number of fixing holes in inner ring
z 125  Number of teeth
m 91  kg  Mass
Fr per 198200  N  Maximum permissible radial load against friction lock
Fz norm 31400  N  Maximum permissible tooth force (dedendum fatigue strength)
Fz max 46700  N  Max. permissible tooth force against tooth fracture in dedendum
Ca 345000  N  Basic dynamic load rating, axial
C0a 1420000  N  Basic static load rating, axial
Cr 244000  N  Basic dynamic load rating, radial
C0r 690000  N  Basic static load rating, radial
VSPmin 0,01  Bearing clearance: preload
VSPmax 0,05  Bearing clearance: preload
A 0,04  mm  Running accuracies (in relation to raceway)
B 0,04  mm  Running accuracies (in relation to raceway)
C 0,06  mm  Running accuracies (in relation to raceway)
D 0,06  mm  Running accuracies (in relation to raceway)
  4  Taper type lubrication nipples, DIN 71412-A M8x1, spaced uniformly on circumference
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information