Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

W40


Solid shafts

solid shafts, with axial and/or radial threaded holes

  
Send to shopping basket
 
dLW 40  mm   
L 6000  mm   
  0 / -16  µm  Tolerance h6
  +6 / -5  µm  Special tolerance j5: Only for shafts made from quenched and tempered steel.
    Axial threaded hole:
G2 = M10 / M12 / M16

Radial threaded hole:
jL = 150 / 200 / 300 mm
aL = 20 mm (hole pattern 03)
aR = 3 x G2 + G7 (hole pattern 04 - 05)
aL and aR are dependent on the shaft length.
For designs with hole patterns 04 and 05, the axial threaded holes must be taken into consideration.
T7 = 19 mm
T8 = 4 mm
N3 = 11 mm
G7 = M10
    Axial threaded hole:
G2 = M10 / M12 / M16

Radial threaded hole:
jL = 100 mm
aL = 20 mm (hole pattern 03)
aR = 3 x G2 + G7 (hole pattern 04 - 05)
aL and aR are dependent on the shaft length.
For designs with hole patterns 04 and 05, the axial threaded holes must be taken into consideration.
T7 = 21 mm
T8 = 4 mm
N3 = 13 mm
G7 = M12
01   Code 01
Axial threaded hole on one side
02   Code 02
Axial threaded holes on both sides
03   Code 03
Radial threaded holes
04   Code 04
Radial threaded holes and axial threaded hole on one side
05   Code 05
Radial threaded holes and axial threaded holes on both sides
Rhtmin 1,5  mm  Surface hardening depth:
To DIN ISO 13012
t1 7  µm  Roundness
t2 11  µm  Parallelism:
Measured diameter deviation.
mW 9800  g/m  Mass of shaft
    For designs with hole patterns 04 and 05, the axial thread must be taken into consideration.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information