Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

WZ3


Solid shafts

inch sizes

  
Send to shopping basket
 
dLW 76,2000  mm  Shaft diameter in mm
dLW 3  inch  Shaft diameter in inches
Lmax 4000  mm  Length (longer lengths available by agreement)
Tolerance: -20/-43 µm
t1 8  µm  Roundness
t2 13  µm  Parallelism
m 35,79  kg/m  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information