Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

WZ2-1/2


Solid shafts

inch sizes

  
Send to shopping basket
 
dLW 63,5000  mm  Shaft diameter in mm
dLW 2 1/2  inch  Shaft diameter in inches
Lmax 4000  mm  Length (longer lengths available by agreement)
Tolerance: -18/-38 µm
t1 8  µm  Roundness
t2 13  µm  Parallelism
m 24,85  kg/m  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information