Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

WZ1-1/4


Solid shafts

inch sizes

  
Send to shopping basket
 
dLW 31,7500  mm  Shaft diameter in mm
dLW 1 1/4  inch  Shaft diameter in inches
Lmax 4000  mm  Length (longer lengths available by agreement)
Tolerance: -13/-25 µm
t1 7  µm  Roundness
t2 11  µm  Parallelism
m 6,22  kg/m  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information