Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

W50


Solid shafts

solid shafts, without threaded holes, corrosion-resistant design possible

  
Send to shopping basket
 
dLW 50  mm   
L 6000  mm   
  0 / -16  µm  Tolerance h6
  +6 / -5  µm  Special tolerance j5: Only for shafts made from quenched and tempered steel.
4)   for shaft length < 400 mm max. straightness tolerance of 0,04 mm.
Rhtmin 1,5  mm  Surface hardening depth:
To DIN ISO 13012
t1 7  µm  Roundness
t2 11  µm  Parallelism:
Measured diameter deviation.
mW 15,41  kg/m  Mass of shaft
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information