Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

W15


Solid shafts

solid shafts, without threaded holes, corrosion-resistant design possible

  
Send to shopping basket
 
dLW 15  mm   
L 6000  mm   
  0 / -11  µm  Tolerance h6
  -16 / -34  µm  Special tolerance f7: Only for shafts made from quenched and tempered steel.
4)   for shaft length < 400 mm max. straightness tolerance of 0,04 mm.
f7   Special tolerance: Only for shafts made from quenched and tempered steel.

Tolerance (µm): -16/-34
Rhtmin 0,6  mm  Surface hardening depth:
To DIN ISO 13012
t1 5  µm  Roundness
t2 8  µm  Parallelism:
Measured diameter deviation.
mW 1,39  kg/m  Mass of shaft
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information