Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

W06


Solid shafts

solid shafts, without threaded holes, corrosion-resistant design possible

  
Send to shopping basket
 
dLW 6  mm   
L 4000  mm   
  0 / -8  µm  Tolerance h6
4)   for shaft length < 400 mm max. straightness tolerance of 0,04 mm.
Rhtmin 0,4  mm  Surface hardening depth:
To DIN ISO 13012
t1 4  µm  Roundness
t2 5  µm  Parallelism:
Measured diameter deviation.
mW 0,22  kg/m  Mass of shaft
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information