Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

VSU250955


Four point contact bearings

standard series 25, without gear teeth, lip seals on both sides

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesSealed on both sidesGrease lubrication
 
di 855  mm   
Da 1055  mm   
Da ZT 1053  mm  Valid for bearings with centring (suffix ZT)
Centring lengths (see dimension drawing)
Tolerance: -IT8
Di 953  mm   
da 957  mm   
di ZT 857  mm  Valid for bearings with centring (suffix ZT)
Centring lengths (T, t) (see dimension drawing)
Tolerance: +IT8
H 63  mm   
La 1015  mm   
Li 895  mm   
na 30  Number of fixing holes in outer ring
ni 30  Number of fixing holes in inner ring
m 115  kg  Mass
Fr per 363300  N  Maximum permissible radial load against friction lock
Ca 430000  N  Basic dynamic load rating, axial
C0a 3400000  N  Basic static load rating, axial
Cr 390000  N  Basic dynamic load rating, radial
C0r 1550000  N  Basic static load rating, radial
  0,03  Min. radial bearing clearance
  0,13  Maximum radial bearing clearance
  0,05  Min. axial tilting clearance
  0,24  Maximum axial tilting clearance
  4  Taper type lubrication nipples, DIN 71412-A M10x1, spaced approximately uniformly on circumference
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information