Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

VSA251055-N


Four point contact bearings

standard series 25, external gear teeth, lip seals on both sides

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesSealed on both sidesGrease lubrication
 
di 955  mm   
Da 1198  mm   
Di 1053  mm   
Di ZT 1055  mm  Valid for bearings with centring (suffix ZT)
Centring lengths (T, t) (see dimension drawing)
Tolerance: +IT8
d0 1180  mm   
da 1057  mm   
di ZT 957  mm  Valid for bearings with centring (suffix ZT)
Centring lengths (T, t) (see dimension drawing)
Tolerance: +IT8
H 80  mm   
La 1116  mm   
Li 995  mm   
m 10  mm  Tooth modulus
na 30  Number of fixing holes in outer ring
ni 30  Number of fixing holes in inner ring
z 118  Number of teeth
m 171  kg  Mass
Fr per 363000  N  Maximum permissible radial load against friction lock
Fz norm 61200  N  Maximum permissible tooth force (dedendum fatigue strength)
Fz max 89000  N  Max. permissible tooth force against tooth fracture in dedendum
Ca 445000  N  Basic dynamic load rating, axial
C0a 3750000  N  Basic static load rating, axial
Cr 405000  N  Basic dynamic load rating, radial
C0r 1720000  N  Basic static load rating, radial
  0,03  Min. radial bearing clearance
  0,13  Maximum radial bearing clearance
  0,05  Min. axial tilting clearance
  0,24  Maximum axial tilting clearance
  4  Taper type lubrication nipples, DIN 71412-A M10x1, spaced approximately uniformly on circumference
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information