Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

VSA201094-N


Four point contact bearings

standard series 20, external gear teeth, lip seals on both sides

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesSealed on both sidesGrease lubrication
 
di 1022  mm  Tolerance: +0,7/0
Da 1198,1  mm   
Di 1095,5  mm  Tolerance: +0,7/0
Di ZT 1097  mm  Valid for bearings with centring (suffix ZT)
Centring lengths (T, t) (see dimension drawing)
Tolerance: +IT8
d0 1184  mm   
da 1092,5  mm  Tolerance: 0/-0,7
di ZT 1024  mm  Valid for bearings with centring (suffix ZT)
Centring lengths (T, t) (see dimension drawing)
Tolerance: +IT8
H 56  mm   
La 1135  mm   
Li 1048  mm   
m 8  mm  Tooth modulus
na 44  Number of fixing holes in outer ring
ni 48  Number of fixing holes in inner ring
z 148  Number of teeth
m 91  kg  Mass
Fr per 181700  N  Maximum permissible radial load against friction lock
Fz norm 28300  N  Maximum permissible tooth force (dedendum fatigue strength)
Fz max 42000  N  Max. permissible tooth force against tooth fracture in dedendum
Ca 200000  N  Basic dynamic load rating, axial
C0a 1760000  N  Basic static load rating, axial
Cr 181000  N  Basic dynamic load rating, radial
C0r 800000  N  Basic static load rating, radial
  4  Taper type lubrication nipples, DIN 71412-A S8x1, spaced uniformly on circumference
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information