Have you also thought about mounting? You can find further information
here on mounting of the selected types. Alternatively, contact one of our
Engineering Offices for further assistance.
|
|
|
|
|
di
|
648
mm
|
|
Da
|
848
mm
|
Tolerance: 0/-0,6 |
Da ZT
|
846
mm
|
Valid for bearings with centring (suffix ZT) Centring lengths (see dimension drawing) Tolerance: -IT8 |
Di
|
745,5
mm
|
Tolerance: +0,6/0 |
d0
|
660
mm
|
|
da
|
742,5
mm
|
Tolerance: 0/-0,6 |
da ZT
|
741
mm
|
Valid for bearings with centring (suffix ZT) Centring lengths (see dimension drawing) Tolerance: -IT8 |
H
|
56
mm
|
|
La
|
820
mm
|
|
Li
|
705
mm
|
|
m
|
6
mm
|
Tooth modulus |
na
|
12
|
Number of fixing holes in outer ring |
ni
|
20
|
Number of fixing holes in inner ring |
z
|
110
|
Number of teeth |
m
|
51,5
kg
|
Mass |
Fr per
|
82600
N
|
Maximum permissible radial load against friction lock |
Fz norm
|
23700
N
|
Maximum permissible tooth force (dedendum fatigue strength) |
Fz max
|
35000
N
|
Max. permissible tooth force against tooth fracture in dedendum |
Ca
|
173000
N
|
Basic dynamic load rating, axial |
C0a
|
530000
N
|
Basic static load rating, axial |
Cr
|
157000
N
|
Basic dynamic load rating, radial |
C0r
|
197000
N
|
Basic static load rating, radial |
|
0,5
|
Maximum radial bearing clearance |
|
0,7
|
Maximum axial tilting clearance |
|
4
|
Taper type lubrication nipples, DIN 71412-A S8x1, spaced uniformly on circumference |
|
|
Bearings are also available without holes in the bearing rings. |
|