Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

VI140326-V


Four point contact bearings

internal gear teeth

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesGrease lubrication
 
di 250  mm   
Da 382  mm   
b 40  mm   
Di 333  mm   
d0 255,5  mm   
da 320  mm   
H 59  mm   
La 362  mm   
Li 290  mm   
m 3,5  mm  Tooth modulus
na 8  Number of fixing holes in outer ring
ni 8  Number of fixing holes in inner ring
z 73  Number of teeth
m 18  kg  Mass
Fr per 22400  N  Maximum permissible radial load against friction lock
Fz norm 10800  N  Maximum permissible tooth force (dedendum fatigue strength)
Fz max 16100  N  Max. permissible tooth force against tooth fracture in dedendum
Ca 82000  N  Basic dynamic load rating, axial
C0a 395000  N  Basic static load rating, axial
Cr 74000  N  Basic dynamic load rating, radial
C0r 158000  N  Basic static load rating, radial
  0,03  Min. radial bearing clearance
  0,08  Maximum radial bearing clearance
  0,08  Min. axial tilting clearance
  0,18  Maximum axial tilting clearance
    Without seals / gear teeth quenched and tempered.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information