Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

VA160235-N


Four point contact bearings

external gear teeth

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesGrease lubrication
 
di 171  mm   
Da 318,6  mm   
b 35  mm   
Di 234  mm   
Di ZT 236  mm  Valid for bearings with centring (suffix ZT)
Centring lengths (T, t) (see dimension drawing)
Tolerance: +IT8
d0 312  mm   
da 236  mm   
dB 13  mm   
di ZT 173  mm  Valid for bearings with centring (suffix ZT)
Centring lengths (T, t) (see dimension drawing)
Tolerance: +IT8
H 40  mm   
h 35  mm   
La 275  mm   
Li 195  mm   
m 4  mm  Tooth modulus
na 12  Number of fixing holes in outer ring
ni 12  Number of fixing holes in inner ring
T 2,3  mm   
t 6  mm   
z 78  Number of teeth
m 13  kg  Mass
Fr per 49600  N  Maximum permissible radial load against friction lock
Fz norm 11000  N  Maximum permissible tooth force (dedendum fatigue strength)
Fz max 16100  N  Max. permissible tooth force against tooth fracture in dedendum
Ca 125000  N  Basic dynamic load rating, axial
C0a 460000  N  Basic static load rating, axial
Cr 113000  N  Basic dynamic load rating, radial
C0r 209000  N  Basic static load rating, radial
  0,04  Min. radial bearing clearance
  0,16  Maximum radial bearing clearance
  0,07  Min. axial tilting clearance
  0,26  Maximum axial tilting clearance
  4  Taper type lubrication nipples, DIN 71412, spaced approximately uniformly on circumference
    Gear teeth quenched and tempered
    Lip seals on both sides
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information