Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

UG12553


Guideways

with 4 raceways

  
Send to shopping basket
View X rotated through 90°
Hole patterns

(Indicate hole pattern and end spacings aR, aL when ordering)
 
H 53  mm  Tolerance: 0/-0,1
B 125  mm  Tolerance: 0/-0,1
1)   Hole pattern on left (BL)
2)   Hole pattern on right (BR)
3)   Symmetrical hole pattern.
A2 max 53  mm   
aL max 35  mm  Indicate hole pattern and end spacings aR, aL when ordering.
aL min 15  mm  Indicate hole pattern and end spacings aR, aL when ordering.
aR max 35  mm  Indicate hole pattern and end spacings aR, aL when ordering.
aR min 15  mm  Indicate hole pattern and end spacings aR, aL when ordering.
d1 14  mm  Fixing screws to DIN ISO 4762-12.9
h1 37,5  mm   
jB 35  mm   
jB2 18  mm   
jL 40  mm   
K1 M12  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M5 = 10 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M12 = 140 Nm
M16 = 350 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
lmax 3000  mm  Maximum length of single-piece guideways. Longer guideways are supplied as several segments and are marked accordingly.
N2 20  mm   
m 49,9  kg/m  ≈ Mass
    Closing plugs must be ordered separately.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information