Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

UFK3210


Guideways

with 1 raceway, for screw mounting or clamping

  
Send to shopping basket
for clamping
View X rotated through 90°
 
H 10  mm  Tolerance: 0/-0,1
B 32  mm  Tolerance: 0/-0,1
K1   for screws to DIN ISO 4762-8.8

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
lmax 2000  mm  Maximum length of single-piece guideways. Longer guideways are supplied as several segments and are marked accordingly.
m 2,4  kg/m  ≈ Mass
    A conventional high precision steel strip for location of guideways UFK must be provided by the customer.
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information