17:18:06 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
H | 160 mm | Height flange |
U | 40.2 mm | Total height unit |
Cr | 34,500 N | Basic dynamic load rating, radial |
C0r | 20,400 N | Basic static load rating, radial |
Cur | 1,060 N | Fatigue load limit, radial |
≈m | 2.774 kg | Weight |
Mounting dimensions
J | 132 mm | Distance fixing bore |
J | 132 mm | Pitch circle diameter (holes) |
N | 16 mm | Fixing bore |
N1 | 93.3 mm | Distance fixing bore |
T1 | 12 mm | Height spigot |
Z | 105 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 26 mm | Height housing |
A1 | 14 mm | Thickness of flange |
A2 | 10 mm | Distance raceway |
B | 49.2 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FC209 | Housing | |
UC209 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


Recently viewed products

Wait to see recently viewed products