Schaeffler Product catalogue - medias
(0)

TSX25-E


Guideways

for linear recirculating roller bearing and guideway assembly RUE..-E

  
Send to shopping basket
 
h 22,3  mm   
b 23  mm  Tolerance: -0,005/-0,035
lmax 1980  mm  Maximum length of single-piece guideways; longer guideways are supplied in several sections and are marked accordingly.
Maximum single-piece guideway length of 6 m by agreement.
1)   Locating face
2)   Marking
aL max 23  mm  a L and a R are dependent on the length l max of the guideway
aL min 20  mm  a L and a R are dependent on the length l max of the guideway
aR max 23  mm  a L and a R are dependent on the length l max of the guideway
aR min 20  mm  a L and a R are dependent on the length l max of the guideway
h1 11,8  mm  Tolerance: +/-0,5
jL 30  mm   
K1 M6  For screws to DIN ISO 4762-12.9

Max. tightening torque [MA] in Nm:
M6 = 17
M8 = 41
M12 = 140
M14 = 220
M16 = 340
M24 = 1100
mS 3,3  kg/m  Mass of guideway
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information