Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

TSWWZ20-PD


Guideways

solid profile, for location from above, with one raceway shaft, inch sizes; corrosion-resistant design possible

  
Send to shopping basket
 
dLW 1 1/4  inch   
h4 2,125  inch  In relation to the nominal shaft diameter, measured whilst clamped.
a1 2,5  inch   
L 48  inch  Maximum length of single-piece shaft and support rail units; longer units are supplied in several sections.
Depending on the length of the shaft and support rail unit, the rail is composed of several individual sections.
a2 1,875  inch   
a3 0,563  inch   
a6 0,937  inch   
C4 6  inch   
C5   aL and aR are dependent on the guideway length L
C6   aL and aR are dependent on the guideway length L
h1 0,313  inch   
K1 0,343  inch   
K5 0,531  inch   
K6 0,343  inch   
K7 0,465  inch   
t 0,325  inch   
m 1,98  lbs/ft  Mass of guideway
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information