Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

TSUW40


Guideways

solid profile, for location from below, with one raceway shaft; corrosion-resistant design possible

  
Send to shopping basket
 
dLW 40  mm  Tolerance: h6
h4 39  mm  Tolerance: +/-0,02

In relation to the nominal shaft diameter, measured whilst clamped.
b1 30  mm   
lmax 6000  mm  Tolerance: +/-3

Maximum length of single-piece shaft and support rail units; longer units are supplied in several sections.
Depending on the length of the shaft and support rail unit, the rail is composed of several individual sections.
4)   The shaft protrudes beyond the support rail by approx. 2 mm on each side.
a2 15  mm  By agreement in tolerance a2: +/-0,02
aL max 91  mm  aL and aR are dependent on the guideway length
aL min 20  mm  aL and aR are dependent on the guideway length
aR max 91  mm  aL and aR are dependent on the guideway length
aR min 20  mm  aL and aR are dependent on the guideway length
B3 14,5  mm   
G1 M12   
G2 13,5  mm   
H5 4  mm   
jL 100  mm   
t7 39,5  mm   
    Attention: The shaft and support rail are supplied unassembled.
mS 11030  g/m  Mass of guideway
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information