Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

TSUWZ32-PD


Guideways

solid profile, for location from below, with one raceway shaft, inch sizes; corrosion-resistant design possible

  
Send to shopping basket
 
dLW 2  inch   
h4 1,75  inch  In relation to the nominal shaft diameter, measured whilst clamped.
a1 1,18  inch   
L 48  inch  Maximum length of single-piece shaft and support rail units; longer units are supplied in several sections.
Depending on the length of the shaft and support rail unit, the rail is composed of several individual sections.
a2 0,59  inch   
a3 0,824  inch   
C4 8  inch   
C5   aL and aR are dependent on the guideway length L
C6   aL and aR are dependent on the guideway length L
h1 0,25  inch   
K6 0,531  inch   
m 0,89  lbs/ft  Mass of guideway
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information