Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

TKVD42


Guideways

full guideway for linear recirculating ball bearing units

  
Send to shopping basket
View X rotated through 90°
Load directions
 
h 18  mm   
b 42  mm   
lmax 2000  mm  Maximum length L of guideway; longer guideways are supplied in several sections and are marked accordingly.
1)   Locating face
2)   Marking
a5 9  mm   
aL max 53  mm  a L and a R are dependent on the length l max of the guideway
aL min 20  mm  a L and a R are dependent on the length l max of the guideway
aR max 53  mm  a L and a R are dependent on the length l max of the guideway
aR min 20  mm  a L and a R are dependent on the length l max of the guideway
h1 11,1  mm   
jB 24  mm   
jL 60  mm   
K1 M3  for screws to DIN ISO 4762-12.9
If there is a possibility of settling, the fixing screws should be secured against rotation.

Max. tightening torque:
M3 = 2,5 Nm
M4 = 3 Nm
M5 = 10 Nm
M6 = 10 Nm
mS 5,64  kg/m  Mass of guideway
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information