Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

TKVD14


Guideways

half guideway for linear recirculating ball bearing unit

  
Send to shopping basket
Load directions
View X rotated through 90°
 
h 14  mm   
b 13,5  mm   
lmax 1500  mm  Maximum length L of guideway; longer guideways are supplied in several sections and are marked accordingly.
1)   Locating face
2)   Marking
aL max 53  mm  a L and a R are dependent on the length l max of the guideway
aL min 20  mm  a L and a R are dependent on the length l max of the guideway
aR max 53  mm  a L and a R are dependent on the length l max of the guideway
aR min 10  mm  a L and a R are dependent on the length l max of the guideway
h1 7,1  mm   
jB 6  mm   
jL 60  mm   
K1 M3  for screws to DIN ISO 4762-12.9
If there is a possibility of settling, the fixing screws should be secured against rotation.

Max. tightening torque:
M3 = 2,5 Nm
M4 = 3 Nm
M5 = 10 Nm
M6 = 10 Nm
mS 1,45  kg/m  Mass of guideway
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information