Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

TKVD35-ADB


Guideways

for four-row linear recirculating ball bearing and guideway assembly, with slot for adhesive bonded steel covering strip

  
Send to shopping basket
Retaining plate and covering strip
Covering strip
 
h 27  mm   
b 34  mm   
lmax 5860  mm  Maximum length of single-piece guideways. Longer guideways are supplied as several segments and are marked accordingly.
Permissible guideway segments, see Technical principles
1)   Locating face
2)   Marking
aL max 71  mm  aL and aR are dependent on the guideway length.
aL min 20  mm  aL and aR are dependent on the guideway length.
aR max 71  mm  aL and aR are dependent on the guideway length.
aR min 20  mm  aL and aR are dependent on the guideway length.
b1 18  mm   
d1 9   
h1 14,5  mm   
h2 0,5  mm   
jL 80  mm   
K1 M8  for screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M5 = 10 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M12 = 140 Nm
M14 = 220 Nm
M16 = 340 Nm
M24 = 1100 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
Kx M6   
Lx 4  mm   
Ly 5  mm   
Y 3  mm   
mS 5,7  kg/m  Mass of guideway
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information