Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SMR126


Deep groove ball bearings

main dimensions to DIN 625-1, with anti-corrosion protection

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsNot sealedProtected against rustGrease lubricationOil lubrication
 
d 6  mm   
D 12  mm   
B 4  mm   
D1 10,19  mm   
Da max 10,6  mm   
d1 7,73  mm   
da min 7,4  mm   
ra max 0,2  mm   
rmin 0,2  mm   
m 1,25  g  Mass
Cr 495  N  Basic dynamic load rating, radial
C0r 180  N  Basic static load rating, radial
Cur 7,8  N  Fatigue limit load, radial
nG 78000  1/min  Limiting speed
nϑr 39000  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information