Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SL182952


Cylindrical roller bearings

semi-locating bearing, full complement cylindrical roller set, dimension series 29

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
 
d 260  mm   
D 360  mm   
B 60  mm   
D1 323,4  mm   
Da max 323  mm   
De min 333,5  mm   
d1 291,5  mm   
dc min 291,5  mm   
E 333,7  mm   
ra max 2,1  mm   
rmin 2,1  mm   
s 5  mm  Axial displacement
m 18,5  kg  Mass
Cr 780000  N  Basic dynamic load rating, radial
C0r 1450000  N  Basic static load rating, radial
Cur 168000  N  Fatigue limit load, radial
nG 1020  1/min  Limiting speed
nϑr 690  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information