Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SL04130-D-PP


Cylindrical roller bearings

locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 130  mm   
D 190  mm   
B 80  mm   
  30  °  Chamfer angle
C 79  mm   
C1 71,2  mm  Tolerance: +0,2/0
Ca1 65  mm  Mounting dimension for snap ring WRE (not included in delivery)
Tolerance: 0/-0,2
Ca2 63  mm  Mounting dimension for retaining ring to DIN 471 (not included in delivery)
Tolerance: 0/-0,2
D1 186  mm  Tolerance: +0,2/0
d1 151  mm   
d2 160  mm   
d3 206  mm  Outside diameter of snap ring WRE
da min 151  mm   
m 4,2  mm   
ra max 0,6  mm   
rmin 0,6  mm   
t 1,8  mm   
X 64  mm  Distance between rolling elements
m 7,5  kg  Mass
Cr 430000  N  Basic dynamic load rating, radial
C0r 790000  N  Basic static load rating, radial
Cur 106000  N  Fatigue limit load, radial
nG Fett 1020  1/min  Limiting speed for grease lubrication
  WRE190  Designation for snap ring WRE (not included in delivery)
  190X4  Designation for retaining ring to DIN 471 (not included in delivery)
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information