Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SL024964


Cylindrical roller bearings

non-locating bearing, double row, full complement cylindrical roller set, dimension series 49

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 320  mm   
D 440  mm   
B 118  mm   
C 59  mm   
De min 412  mm   
d1 367,5  mm   
dc min 367,5  mm   
E 412,27  mm   
ra max 3  mm   
rmin 3  mm   
s 6  mm  Axial displacement
  NNCL4964V  Designation to DIN 5412
m 54,9  kg  Mass
Cr 1700000  N  Basic dynamic load rating, radial
C0r 4050000  N  Basic static load rating, radial
Cur 435000  N  Fatigue limit load, radial
nG 800  1/min  Limiting speed
nϑr 395  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information