Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SL024936


Cylindrical roller bearings

non-locating bearing, double row, full complement cylindrical roller set, dimension series 49

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 180  mm   
D 250  mm   
B 69  mm   
C 34,5  mm   
De min 230,5  mm   
d1 204,9  mm   
dc min 205  mm   
E 230,5  mm   
ra max 2  mm   
rmin 2  mm   
s 4  mm  Axial displacement
  NNCL4936V  Designation to DIN 5412
m 10,5  kg  Mass
Cr 570000  N  Basic dynamic load rating, radial
C0r 1200000  N  Basic static load rating, radial
Cur 149000  N  Fatigue limit load, radial
nG 1480  1/min  Limiting speed
nϑr 920  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information