Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SL024872


Cylindrical roller bearings

non-locating bearing, double row, full complement cylindrical roller set, dimension series 48

  
Have you also thought about mounting? You can find further information here on mounting of the selected types. Alternatively, contact one of our Engineering Offices for further assistance.
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubrication
 
d 360  mm   
D 440  mm   
B 80  mm   
C 40  mm   
De min 419,5  mm   
d1 391  mm   
dc min 391  mm   
E 419,8  mm   
ra max 2,1  mm   
rmin 2,1  mm   
s 6  mm  Axial displacement
  NNCL4872V  Designation to DIN 5412
m 26  kg  Mass
Cr 900000  N  Basic dynamic load rating, radial
C0r 2480000  N  Basic static load rating, radial
Cur 260000  N  Fatigue limit load, radial
nG 770  1/min  Limiting speed
nϑr 430  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information