Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SCH912


Drawn cup needle roller bearings with open ends

heavy series to ABMA 18.2 - 1982, inch sizes

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 9/16  inch   
Fw 14,288  mm   
D 0,813  inch   
D 20,638  mm   
C 0,75  inch   
C 19,05  mm   
m 0,037  lbs  Mass
m 17  g  Mass
Cr 3240  lbf  Basic dynamic load rating, radial
Cr 14400  N  Basic dynamic load rating, radial
C0r 4270  lbf  Basic static load rating, radial
C0r 19000  N  Basic static load rating, radial
nG 16800  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information