Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SCH2016


Drawn cup needle roller bearings with open ends

heavy series to ABMA 18.2 - 1982, inch sizes

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 1 1/4  inch   
Fw 31,75  mm   
D 1,625  inch   
D 41,275  mm   
C 1  inch   
C 25,4  mm   
m 0,157  lbs  Mass
m 71  g  Mass
Cr 8100  lbf  Basic dynamic load rating, radial
Cr 36000  N  Basic dynamic load rating, radial
C0r 12800  lbf  Basic static load rating, radial
C0r 57000  N  Basic static load rating, radial
nG 7900  1/min  Limiting speed
nϑr 5400  1/min  Reference speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information