Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SCH1816


Drawn cup needle roller bearings with open ends

heavy series to ABMA 18.2 - 1982, inch sizes

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 1 1/8  inch   
Fw 28,575  mm   
D 1,5  inch   
D 38,1  mm   
C 1  inch   
C 25,4  mm   
m 0,138  lbs  Mass
m 63  g  Mass
Cr 8100  lbf  Basic dynamic load rating, radial
Cr 36000  N  Basic dynamic load rating, radial
C0r 12300  lbf  Basic static load rating, radial
C0r 55000  N  Basic static load rating, radial
nG 8700  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information