Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SCH1212


Drawn cup needle roller bearings with open ends

heavy series to ABMA 18.2 - 1982, inch sizes

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 3/4  inch   
Fw 19,05  mm   
D 1,063  inch   
D 26,988  mm   
C 0,75  inch   
C 19,05  mm   
m 0,06  lbs  Mass
m 27  g  Mass
Cr 4160  lbf  Basic dynamic load rating, radial
Cr 18500  N  Basic dynamic load rating, radial
C0r 5300  lbf  Basic static load rating, radial
C0r 23600  N  Basic static load rating, radial
nG 12600  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information