Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

SCH1110


Drawn cup needle roller bearings with open ends

heavy series to ABMA 18.2 - 1982, inch sizes

  
Send to shopping basket
Radial loadNot sealedGrease lubricationOil lubricationSmall design envelope
 
Fw 11/16  inch   
Fw 17,462  mm   
D 0,938  inch   
D 23,812  mm   
C 0,625  inch   
C 15,875  mm   
m 0,037  lbs  Mass
m 17  g  Mass
Cr 2880  lbf  Basic dynamic load rating, radial
Cr 12800  N  Basic dynamic load rating, radial
C0r 3860  lbf  Basic static load rating, radial
C0r 17200  N  Basic static load rating, radial
nG 14100  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information