Schaeffler Product catalogue - medias
(0)

S686-2Z


Deep groove ball bearings

main dimensions to DIN 625-1, with anti-corrosion protection, gap seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesProtected against rustLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 6  mm   
D 13  mm   
B 5  mm   
D2 11,7  mm   
Da max 12,2  mm   
d2 7,4  mm   
da min 6,8  mm   
ra max 0,15  mm   
rmin 0,15  mm   
m 0,0026  kg  Mass
Cr 920  N  Basic dynamic load rating, radial
C0r 350  N  Basic static load rating, radial
Cur 11,7  N  Fatigue limit load, radial
nG 61000  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information