Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

S61909-2RSR


Deep groove ball bearings

main dimensions to DIN 625-1, with anti-corrosion protection, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesProtected against rustLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 45  mm   
D 68  mm   
B 12  mm   
D2 62,8  mm   
Da max 64,8  mm   
d1 52,4  mm   
da min 48,2  mm   
ra max 0,6  mm   
rmin 0,6  mm   
m 0,135  kg  Mass
Cr 13100  N  Basic dynamic load rating, radial
C0r 10400  N  Basic static load rating, radial
Cur 690  N  Fatigue limit load, radial
nG 5100  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information