Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

S61805-2RSR


Deep groove ball bearings

main dimensions to DIN 625-1, with anti-corrosion protection, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesProtected against rustLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 25  mm   
D 37  mm   
B 7  mm   
D2 34,2  mm   
Da max 35  mm   
d1 28,2  mm   
da min 27  mm   
ra max 0,3  mm   
rmin 0,3  mm   
m 24  g  Mass
Cr 3650  N  Basic dynamic load rating, radial
C0r 2550  N  Basic static load rating, radial
Cur 132  N  Fatigue limit load, radial
nG 9500  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information