Schaeffler Product catalogue - medias
(0)

S61704-2RSR


Deep groove ball bearings

main dimensions to DIN 625-1, with anti-corrosion protection, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesProtected against rustLifetime lubrication, freedom from maintenanceGrease lubrication
 
d 20  mm   
D 27  mm   
B 4  mm   
D2 24,6  mm   
Da max 25,6  mm   
d1 22,4  mm   
da min 21,4  mm   
ra max 0,2  mm   
rmin 0,2  mm   
m 6  g  Mass
Cr 890  N  Basic dynamic load rating, radial
C0r 580  N  Basic static load rating, radial
Cur 20,5  N  Fatigue limit load, radial
nG 12000  1/min  Limiting speed
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information