Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RUS38134-KS


Linear roller bearings

with spacer elements, with end face lubrication connectors

  
Send to shopping basket
Compressive loadMoments about all axesGrease lubricationOil lubrication
View X
 
LS 136,1  mm   
B 52  mm   
H 38  mm   
1)   Maximum screw depth 6 mm
A4 19,3  mm   
D2 6,9  mm   
G1 M8  for fixing screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M4 = 5 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M14 = 229 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
H1 0,2  mm   
H4 31  mm   
JB 41  mm  Tolerance: +/-0,1
JL 51  mm  Tolerance: +/-0,1
K3 M6  for fixing screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M4 = 5 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M14 = 229 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
K8 M6  mm  Lubrication connector to DIN 3405 -A
L1 max 84,7  mm   
L4 100  mm  Minimum support length
Lw 20  mm   
T5 14,2  mm   
m 1,57  kg  ≈ Mass
C 179000  N  Basic dynamic load rating
C0 275000  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information