Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

RUS26126


Linear roller bearings

with spacer elements

  
Send to shopping basket
Compressive loadMoments about all axesGrease lubricationOil lubrication
View X
 
L 126,5  mm   
B 40  mm   
H 26  mm   
D2 4,9  mm   
G1 M6  for fixing screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M4 = 5 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M14 = 229 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
H1 0,2  mm   
H4 21  mm   
JB 30  mm  Tolerance: +/-0,1
JL 68  mm  Tolerance: +/-0,1
K3 M4  for fixing screws to DIN ISO 4762-12.9

Max. tightening torque [MA]:
M4 = 5 Nm
M6 = 17 Nm
M8 = 41 Nm
M10 = 83 Nm
M14 = 229 Nm

The stated torques represent maximum values for the reliable transmission of forces in vibration-free, quasistatic applications (S0=1). We recommend that the tightening torques of the screw connection to the adjacent construction should be determined at the customer under the specific application conditions and operating conditions, observing the data in VDI Guideline 2230 Part 1 (2015) and the data in the description.
L1 max 93  mm   
L4 103  mm  Minimum support length
Ltot 130  mm 
Lw 14  mm   
T5 10,2  mm   
m 0,8  kg  ≈ Mass
C 122000  N  Basic dynamic load rating
C0 209000  N  Basic static load rating
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information